Quantity | Unit price |
---|---|
1 - 124 | $1.9709 |
125 - 249 | $0.8946 |
250 - 499 | $0.6252 |
500 - 2499 | $0.3573 |
2500 - 4999 | $0.3327 |
5000 + | $0.3189 |
Color | Black |
---|---|
Full Material | Ethylene Propylene Diene Monomer |
Fitting Style | Push-Fit, Easy Pull |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Inside Diameter | 11.1 mm |
Inside Diameter | 0.438 in |
Inside Height | 24.1 mm |
Inside Height | 0.950 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue