Quantity | Unit price |
---|---|
1000 - 9999 | $0.8221 |
10000 - 24999 | $0.6577 |
25000 + | $0.6028 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 15.0 mm |
---|---|
Hole Diameter | 0.591 in |
Maximum Compatible Cable Diameter | 15.0 mm |
Maximum Compatible Cable Diameter | 0.591 in |
Maximum Operating Temperature | 150 °C |
Maximum Operating Temperature | 302 °F |
Minimum Compatible Cable Diameter | 15.0 mm |
Minimum Compatible Cable Diameter | 0.591 in |
Overall Diameter | 34.0 mm |
Overall Diameter | 1.339 in |
Panel Thickness | 1.0 mm |
Panel Thickness | 0.039 in |
Color | Black |
Full Material | Silicone Rubber |
Material | Silicone Rubber |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue