Quantity | Unit price |
---|---|
500 - 999 | $0.3351 |
1000 - 4999 | $0.3016 |
5000 - 9999 | $0.2714 |
10000 + | $0.2443 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Eye Inside Diameter | 12.7 mm |
---|---|
Eye Inside Diameter | 12.7 mm |
Overall Length | 50.8 mm |
Overall Length | 2.000 in |
Thread Length | 22.2 mm |
Thread Length | 0.875 in |
Thread Size | 1/4-20 |
Color | Natural |
Material | Nylon |
Full Material | Polyamide 6.6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue