Menu Search

Fan Gasket - 40.0 mm ; Silicone Rubber

black silicone rubber fan gasket perfect for reducing vibration generated by the moving fan blades, reducing noise and components wear and tear
Item code:

FGA-40

400 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 9999 $1.2817
10000 - 24999 $0.6171
25000 + $0.5656
Standard pack: 100

Order in multiple of 100

Total price:

$128.17

100 x $1.2817

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fan Size 40.0 mm
Hole Diameter 0.177 in
Maximum Operating Temperature 302 °F
Minimum Operating Temperature -94 °F
Color Black
Hardness 40 Shore A
Material Silicone Rubber
Overall Thickness 0.232 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us