Quantity | Unit price |
---|---|
100 - 9999 | $6.5272 |
10000 - 24999 | $5.9832 |
25000 + | $5.744 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Counterbore Hole Size | 4.6 mm |
---|---|
Counterbore Hole Size | 0.181 in |
Hole Diameter | 2.8 mm |
Hole Diameter | 0.11 in |
Overall Height | 3.9 mm |
Overall Height | 0.154 in |
Color | Black |
Full Material | Polyamide 6 |
Includes | Adhesive Pad |
Material | PA |
Material Flammability Standard | UL94 V-0 |
Maximum Storage | 3.0 m of 900.0 mm |
Mounting Method | Adhesive |
Number of Mounting Holes | 8 |
Type | Fibre Storage |
Package Quantity | 100 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue