Quantity | Unit price |
---|---|
1000 - 4999 | $0.1077 |
5000 - 9999 | $0.0969 |
10000 - 24999 | $0.0872 |
25000 + | $0.0785 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Natural |
---|---|
Material | Nylon |
Washer Type | Standard Washer |
Type | 6 |
Washer Shape | Round |
Outside Diameter | 15.5 mm |
Outside Diameter | 0.609 in |
Inside Diameter | 5.7 mm |
Inside Diameter | 0.225 in |
Thickness | 4.1 mm |
Thickness | 0.160 in |
Compatible Thread Sizes (All) | #12 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue