Quantity | Unit price |
---|---|
1 - 24 | $2.0285 |
25 - 49 | $1.0157 |
50 - 249 | $0.4073 |
250 - 2499 | $0.1802 |
2500 - 4999 | $0.1757 |
5000 - 7499 | $0.1711 |
7500 + | $0.1681 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Natural |
Fitting Style | Push-Fit |
Overall Height | 22 mm |
Overall Height | 0.866 in |
Inside Diameter | 1.5 mm |
Inside Diameter | 0.059 in |
Minimum Compatible Stud Size | 14 mm |
Minimum Compatible Stud Size | 0.551 in |
Maximum Compatible Stud Size | 16 mm |
Maximum Compatible Stud Size | 0.629 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue