Quantity | Unit price |
---|---|
1 - 4 | $881.18 |
5 - 9 | $854.59 |
10 + | $836.87 |
Inside Diameter | 44.5 mm |
---|---|
Inside Diameter | 1.750 in |
Roll Length | 19.8 m |
Roll Length | 65 ft |
Color | Red |
Full Material | Silicone Rubber & Knitted High-Bulk Glass Fiber & Nylon Polyamide |
Inner Material | Glass Fiber |
Material | Silicone |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue