Quantity | Unit price |
---|---|
100 - 499 | $0.7311 |
500 - 999 | $0.6949 |
1000 + | $0.6588 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Bolt Hole Size | 60.3 mm |
---|---|
Compatible Bolt Hole Size | 2.374 in |
Height Under Flange | 54.1 mm |
Height Under Flange | 2.13 in |
Color | Black |
Full Material | Polyvinyl Chloride |
Material | PVC |
Outside Diameter | 61.2 mm |
Outside Diameter | 2.409 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue