Snap-in Flat cable clamps have a hinged with tension designed to securely hold flat cable and wires in place. It offers stability and security for your applications.
Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Compatible Hole Size | Max # of conductors | Panel Thickness Range | Distance Between Fixing Holes | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.8094 - $1.6238 | 6600 In stock |
1.250 in
31.8 mm
|
0.250 in
6.4 mm
|
|
0.080 - 0.150 in
2 - 3.8 mm
|
|
|||||
$0.8424 - $1.872 | 7200 In stock |
0.972 in
24.7 mm
|
0.157 in
4.0 mm
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
0.787 in
20.0 mm
|
|||||
TFCCA-15-01 | $0.7556 - $1.7123 | 6200 In stock |
0.571 in
14.5 mm
|
0.157 in
4.0 mm
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
0.591 in
15.0 mm
|
||||
TFCCA-40-01 | $0.9479 - $2.106 | In production |
2.13 in
54.1 mm
|
0.157 in
4.0 mm
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
1.575 in
40.0 mm
|
||||
TFCCA-50-01 | $1.0531 - $2.3397 | 2400 In stock |
2.512 in
63.8 mm
|
0.157 in
4.0 mm
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
1.957 in
49.7 mm
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue