Quantity | Unit price |
---|---|
1 - 999 | $2.0892 |
1000 - 1999 | $1.0445 |
2000 - 9999 | $0.4178 |
10000 - 99999 | $0.1864 |
100000 - 199999 | $0.1757 |
200000 + | $0.1666 |
Inside Diameter | 5 mm |
---|---|
Inside Diameter | 0.197 in |
Inside Height | 23.5 mm |
Inside Height | 0.925 in |
Maximum Temperature | 95 °C |
Maximum Temperature | 203 °F |
Color | Black |
Fitting Style | Push-Fit |
Full Material | Thermoplastic Rubber |
Material | TPR |
Temperature Range | 95 °C |
Temperature Range | 203 °F |
Type |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue