Quantity | Unit price |
---|---|
1 - 299 | $4.8595 |
300 - 599 | $2.4222 |
600 - 2999 | $0.972 |
3000 - 29999 | $0.4331 |
30000 - 59999 | $0.4103 |
60000 + | $0.3891 |
Inside Diameter | 14 mm |
---|---|
Inside Diameter | 0.551 in |
Inside Height | 29.5 mm |
Inside Height | 1.161 in |
Maximum Temperature | 95 °C |
Maximum Temperature | 203 °F |
Color | Black |
Fitting Style | Push-Fit |
Full Material | Thermoplastic Rubber |
Material | TPR |
Temperature Range | 95 °C |
Temperature Range | 203 °F |
Type |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue