Quantity | Unit price |
---|---|
1 - 149 | $4.7922 |
150 - 299 | $2.3961 |
300 - 599 | $0.9585 |
600 - 2999 | $0.426 |
3000 - 5999 | $0.4048 |
6000 + | $0.3835 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 30.0 mm |
---|---|
Inside Diameter | 1.181 in |
Inside Height | 34.5 mm |
Inside Height | 1.358 in |
Maximum Temperature | 125 °C |
Maximum Temperature | 257 °F |
Color | Black |
Fitting Style | Push-Fit |
Full Material | Thermoplastic Rubber |
Material | TPR |
Type | 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue