Quantity | Unit price |
---|---|
1 - 2499 | $2.581 |
2500 - 4999 | $1.2907 |
5000 - 9999 | $0.5162 |
10000 - 49999 | $0.2295 |
50000 - 99999 | $0.218 |
100000 + | $0.2065 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 7.0 mm |
---|---|
Inside Diameter | 0.276 in |
Inside Height | 24.0 mm |
Inside Height | 0.945 in |
Maximum Temperature | 125 °C |
Maximum Temperature | 257 °F |
Color | Black |
Fitting Style | Push-Fit |
Full Material | Thermoplastic Rubber |
Material | TPR |
Type | 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue