Quantity | Unit price |
---|---|
1 - 399 | $2.1258 |
400 - 799 | $1.0631 |
800 - 3999 | $0.4253 |
4000 - 39999 | $0.1895 |
40000 - 79999 | $0.1798 |
80000 + | $0.1699 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 11.9 mm |
---|---|
Inside Diameter | 0.469 in |
Inside Height | 15.1 mm |
Inside Height | 0.594 in |
Maximum Temperature | 60 °C |
Maximum Temperature | 140 °F |
Color | Yellow |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue