Quantity | Unit price |
---|---|
1 - 249 | $5.1415 |
250 - 499 | $2.5708 |
500 - 2499 | $1.0267 |
2500 - 24999 | $0.4566 |
25000 - 49999 | $0.4335 |
50000 + | $0.4104 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 30.2 mm |
---|---|
Inside Diameter | 1.188 in |
Inside Height | 15.9 mm |
Inside Height | 0.625 in |
Maximum Temperature | 60 °C |
Maximum Temperature | 140 °F |
Color | Yellow |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue