Quantity | Unit price |
---|---|
1 - 149 | $3.955 |
150 - 299 | $1.994 |
300 - 1499 | $0.7928 |
1500 - 14999 | $0.3528 |
15000 - 29999 | $0.3346 |
30000 + | $0.3165 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 22.2 mm |
---|---|
Inside Diameter | 0.875 in |
Inside Height | 15.9 mm |
Inside Height | 0.625 in |
Maximum Temperature | 60 °C |
Maximum Temperature | 140 °F |
Color | Yellow |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue