Quantity | Unit price |
---|---|
1 - 129 | $10.1345 |
130 - 259 | $5.0755 |
260 - 1299 | $2.027 |
1300 - 12999 | $0.9015 |
13000 - 25999 | $0.857 |
26000 + | $0.8109 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 43.2 mm |
---|---|
Inside Diameter | 1.700 in |
Inside Height | 15.9 mm |
Inside Height | 0.625 in |
Maximum Temperature | 60 °C |
Maximum Temperature | 140 °F |
Color | Yellow |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue