Quantity | Unit price |
---|---|
100 - 499 | $0.9125 |
500 - 2499 | $0.365 |
2500 - 9999 | $0.1659 |
10000 + | $0.1577 |
Inside Diameter | 19.1 mm |
---|---|
Inside Diameter | 0.750 in |
Inside Height | 25.4 mm |
Inside Height | 1.000 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Color | Yellow |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue