Quantity | Unit price |
---|---|
25 - 49 | $3.8013 |
50 - 399 | $1.5205 |
400 - 1599 | $0.6911 |
1600 + | $0.6566 |
Inside Diameter | 49.2 mm |
---|---|
Inside Diameter | 1.937 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Color | Yellow |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue