Quantity | Unit price |
---|---|
50 - 349 | $2.0791 |
350 - 1399 | $0.945 |
1400 + | $0.8978 |
Inside Diameter | 62.5 mm |
---|---|
Inside Diameter | 2.460 in |
Inside Height | 25.4 mm |
Inside Height | 1.000 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Color | Yellow |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue