Quantity | Unit price |
---|---|
50 - 249 | $2.2046 |
250 - 999 | $1.0021 |
1000 + | $0.952 |
Inside Diameter | 66.7 mm |
---|---|
Inside Diameter | 2.625 in |
Inside Height | 25.4 mm |
Inside Height | 1.000 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Color | Yellow |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue