Quantity | Unit price |
---|---|
10 - 49 | $11.7997 |
50 - 199 | $5.3635 |
200 + | $5.0953 |
Inside Diameter | 111.1 mm |
---|---|
Inside Diameter | 4.375 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Color | Yellow |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue