Quantity | Unit price |
---|---|
1 - 4 | $197.84 |
5 - 9 | $191.92 |
10 - 14 | $187.91 |
15 - 19 | $178.08 |
20 + | $158.31 |
Compatible Diameter Range | 6.4 - 9.5 mm |
---|---|
Compatible Diameter Range | 0.250 - 0.375 in |
Maximum Compatible Diameter | 9.5 mm |
Maximum Compatible Diameter | 0.375 in |
Minimum Compatible Diameter | 6.4 mm |
Minimum Compatible Diameter | 0.250 in |
Roll Length | 249.9 m |
Roll Length | 820 ft |
Color | Red |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue