Quantity | Unit price |
---|---|
1 - 4 | $722.69 |
5 - 9 | $701.03 |
10 - 14 | $686.52 |
15 - 19 | $650.45 |
20 + | $578.10 |
Compatible Diameter Range | 50.8 - 101.6 mm |
---|---|
Compatible Diameter Range | 2.000 - 4.000 in |
Maximum Compatible Diameter | 101.6 mm |
Maximum Compatible Diameter | 4.000 in |
Minimum Compatible Diameter | 50.8 mm |
Minimum Compatible Diameter | 2.000 in |
Roll Length | 457.2 m |
Roll Length | 1500 ft |
Color | Red |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue