Quantity | Unit price |
---|---|
1 - 4 | $184.22 |
5 - 9 | $178.75 |
10 - 14 | $175.06 |
15 - 19 | $165.79 |
20 + | $147.37 |
Compatible Diameter Range | 152.4 - 203.2 mm |
---|---|
Compatible Diameter Range | 6.000 - 8.000 in |
Maximum Compatible Diameter | 203.2 mm |
Maximum Compatible Diameter | 8.000 in |
Minimum Compatible Diameter | 152.4 mm |
Minimum Compatible Diameter | 6.000 in |
Roll Length | 50 m |
Roll Length | 164 ft |
Color | Brown |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue