Quantity | Unit price |
---|---|
1 - 9 | $401.59 |
10 - 19 | $381.60 |
20 - 29 | $360.17 |
30 - 39 | $340.30 |
40 + | $320.32 |
Compatible Diameter Range | 171.5 - 203.2 mm |
---|---|
Compatible Diameter Range | 6.750 - 8.000 in |
Maximum Compatible Diameter | 203.2 mm |
Maximum Compatible Diameter | 8.000 in |
Minimum Compatible Diameter | 171.5 mm |
Minimum Compatible Diameter | 6.750 in |
Roll Length | 25 m |
Roll Length | 82.0 ft |
Color | Green |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue