Quantity | Unit price |
---|---|
40 + | $14.74 |
Body Height | 26.0 mm |
---|---|
Body Height | 1.024 in |
Compatible Door Thickness Range | 2.0 mm |
Compatible Door Thickness Range | 0.079 in |
Face Length | 93.0 mm |
Face Length | 3.661 " |
Face Width | 35.0 mm |
Face Width | 1.378 in |
Grip Range | 24.0 - 46.0 mm |
Grip Range | 0.945 - 1.811 in |
Maximum Compatible Door Thickness | 2.0 mm |
Maximum Compatible Door Thickness | 0.079 in |
Maximum Grip | 46.0 mm |
Maximum Grip | 1.811 in |
Minimum Grip | 24.0 mm |
Minimum Grip | 0.945 in |
Mounting Hole Length | 86.0 mm |
Mounting Hole Length | 3.386 in |
Mounting Hole Width | 25.0 mm |
Mounting Hole Width | 0.984 in |
Overall Length | 109.0 mm |
Overall Length | 4.291 in |
Face Dimensions | 93.0 x 35.0 mm | 1.378 in |
Mounting Hole Dimensions | 86.0 x 25.0 mm | 0.984 in |
Color | Black |
Finish | Black Powder-Coated |
Includes | Two keys supplied with each latch |
Key Type | Keyed To Differ |
Latch Style | Compression Trigger Latch |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue