Quantity | Unit price |
---|---|
1 - 9 | $560.51 |
10 - 24 | $530.65 |
25 + | $517.39 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Compatible Panel Thickness | 1.1 mm |
---|---|
Maximum Compatible Panel Thickness | 0.043 in |
Minimum Compatible Panel Thickness | 0.7 mm |
Minimum Compatible Panel Thickness | 0.028 in |
Overall Height | 5.1 mm |
Overall Height | 0.201 in |
Overall Width | 3.6 mm |
Overall Width | 0.142 in |
Roll Length | 30 m |
Roll Length | 98.425 ft |
Coating | Nylon |
Color | Black |
Full Material | Stainless Steel |
Includes | (1) 100 foot roll |
Material | Stainless Steel |
Material Flammability Standard | UL94 V-0 |
Shape | Serrated |
Type | Flexible |
UL/CSA Description | UL E320906 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue