Quantity | Unit price |
---|---|
1 - 49 | $2.3405 |
50 - 499 | $1.1395 |
500 - 749 | $0.5698 |
750 - 1499 | $0.3634 |
1500 - 2999 | $0.2588 |
3000 - 8999 | $0.2064 |
9000 + | $0.1971 |
Compatible Hole Diameter | 17.5 mm |
---|---|
Compatible Hole Diameter | 0.688 in |
Hole Diameter | 17.5 mm |
Hole Diameter | 0.688 in |
Inside Diameter | 11.1 mm |
Inside Diameter | 0.438 in |
Overall Diameter | 23.8 mm |
Overall Diameter | 0.938 in |
Overall Height | 11.1 mm |
Overall Height | 0.438 in |
Panel Thickness | 4.8 mm |
Panel Thickness | 0.188 in |
Color | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue