Quantity | Unit price |
---|---|
1 - 24 | $8.4688 |
25 - 249 | $4.1419 |
250 - 349 | $2.0634 |
350 - 699 | $1.3181 |
700 - 2099 | $0.7529 |
2100 - 3499 | $0.7145 |
3500 - 4899 | $0.679 |
4900 + | $0.64 |
Compatible Hole Diameter | 34.9 mm |
---|---|
Compatible Hole Diameter | 1.375 in |
Hole Diameter | 34.9 mm |
Hole Diameter | 1.375 in |
Inside Diameter | 25.4 mm |
Inside Diameter | 1.000 in |
Overall Diameter | 44.5 mm |
Overall Diameter | 1.750 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Panel Thickness | 3.2 mm |
Panel Thickness | 0.125 in |
Color | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue