Quantity | Unit price |
---|---|
1 - 9 | $11.96 |
10 + | $10.39 |
Handle Length | 74.0 mm |
---|---|
Handle Length | 2.913 in |
Color | Black |
Finish | No Finish |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue