Quantity | Unit price |
---|---|
1 - 2 | $177.92 |
3 - 4 | $172.56 |
5 - 9 | $169.02 |
10 - 14 | $160.15 |
15 + | $151.23 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter (Shrunk) | 3.2 mm |
---|---|
Inside Diameter (Shrunk) | 0.126 in |
Minimum Full Recovery Temperature | 100 °C |
Minimum Full Recovery Temperature | 212 °F |
Minimum Shrink Temperature | 70 °C |
Minimum Shrink Temperature | 70 °C |
Overall Length | 75.0 m |
Overall Length | 246.063 ft |
Pre-Shrunk Inside Diameter | 6.4 mm |
Pre-Shrunk Inside Diameter | 0.252 in |
Wall Thickness (Shrunk) | 0.7 mm |
Wall Thickness (Shrunk) | 0.028 in |
Adhesion | Non-Adhesive |
Color | Yellow;Green |
Material | PO |
Packaging Style | Reel |
Special Features | Flame Retardant |
Special Features | UV-Resistant |
Tube Shape | Round |
Shrink Ratio | 2:1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue