Quantity | Unit price |
---|---|
1 - 2 | $206.18 |
3 - 4 | $200.00 |
5 - 9 | $195.87 |
10 - 14 | $185.60 |
15 + | $175.30 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter (Shrunk) | 6.4 mm |
---|---|
Inside Diameter (Shrunk) | 0.252 in |
Minimum Full Recovery Temperature | 100 °C |
Minimum Full Recovery Temperature | 212 °F |
Minimum Shrink Temperature | 70 °C |
Minimum Shrink Temperature | 70 °C |
Overall Length | 50.0 m |
Overall Length | 164.042 ft |
Pre-Shrunk Inside Diameter | 12.7 mm |
Pre-Shrunk Inside Diameter | 0.5 in |
Wall Thickness (Shrunk) | 0.8 mm |
Wall Thickness (Shrunk) | 0.031 in |
Adhesion | Non-Adhesive |
Color | Yellow;Green |
Material | PO |
Packaging Style | Reel |
Special Features | Flame Retardant |
Special Features | UV-Resistant |
Tube Shape | Flat |
Shrink Ratio | 2:1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue