Quantity | Unit price |
---|---|
1 - 2 | $428.89 |
3 - 4 | $416.01 |
5 - 9 | $407.45 |
10 - 14 | $386.01 |
15 + | $364.52 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter (Shrunk) | 4.0 mm |
---|---|
Inside Diameter (Shrunk) | 0.157 in |
Minimum Full Recovery Temperature | 110 °C |
Minimum Full Recovery Temperature | 230 °F |
Minimum Shrink Temperature | 80 °C |
Minimum Shrink Temperature | 80 °C |
Overall Length | 30.0 m |
Overall Length | 98.425 ft |
Pre-Shrunk Inside Diameter | 12.0 mm |
Pre-Shrunk Inside Diameter | 0.472 in |
Wall Thickness (Shrunk) | 1.6 mm |
Wall Thickness (Shrunk) | 0.063 in |
Adhesion | Adhesive Lined |
Color | Blue |
Material | PO |
Material Flammability Standard | UL94 V-0 |
Packaging Style | Reel |
Shrink Ratio | 3:1 |
Special Features | Flame Retardant |
Tube Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue