Heavy-duty support clamps are robust and durable brackets designed to provide reliable support and stability for heavy-duty cable applications. There are two types in the series:
Material conforms to MIL-M-20693/ASTM D-4066; the aluminium grommet is anodised per MIL-A-8625. Qualified to MS25281. Essential components in many industries, such as construction, automotive and manufacturing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter | Compatible Cable Diameter | Overall Width | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
NM-9-R9 | $1.4986 - $2.9238 | 1000 In stock |
0.205 in
5.2 mm
|
|
0.504 in
12.8 mm
|
||||||
NM-3-F3 | $1.2364 - $2.4124 | 8000 In stock |
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
||||||
$1.718 - $3.352 | 500 In stock |
0.205 in
5.2 mm
|
|
0.598 in
15.2 mm
|
|||||||
NM-16-R16 | $1.7917 - $3.4961 | In production |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
||||||
NM-14-R14 | $1.6512 - $3.2218 | 1000 In stock |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
||||||
$1.6498 - $3.2186 | In production |
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
|||||||
NM-8-R8 | $1.4269 - $2.7838 | In production |
0.205 in
5.2 mm
|
|
0.504 in
12.8 mm
|
||||||
NM-6-R6 | $1.248 - $2.828 | 1000 In stock |
0.205 in
5.2 mm
|
|
0.504 in
12.8 mm
|
||||||
NM-5-F5 | $1.4062 - $2.7434 | 3500 In stock |
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
||||||
$1.6423 - $3.204 | 500 In stock |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
|||||||
NM-18-R18 | $2.8828 - $5.6245 | 500 In stock |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
||||||
$1.3314 - $2.5977 | 13500 In stock |
0.205 in
5.2 mm
|
|
0.504 in
12.8 mm
|
|||||||
NM-20-R20 | $4.0627 - $7.9269 | In production |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
||||||
NM-4-R4 | $1.1318 - $2.2079 | In production |
0.205 in
5.2 mm
|
|
0.504 in
12.8 mm
|
||||||
NM-6-F6 | $1.5352 - $2.9951 | In production |
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
||||||
NM-4-F4 | $1.2364 - $2.8718 | 1000 In stock |
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
||||||
NM-10-F10 | $1.5764 - $3.0759 | In production |
0.205 in
5.2 mm
|
|
0.598 in
15.2 mm
|
||||||
NM-10-R10 | $1.5764 - $3.0759 | 500 In stock |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
||||||
NM-24-R24 | $4.6407 - $10.7784 | 100 In stock |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
||||||
NM-3-R3 | $1.1318 - $2.2079 | 1500 In stock |
0.205 in
5.2 mm
|
|
0.504 in
12.8 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue