Quantity | Unit price |
---|---|
500 - 999 | $0.418 |
1000 - 4999 | $0.1866 |
5000 - 9999 | $0.1851 |
10000 + | $0.1836 |
Distance Across Flats | 11.1 mm |
---|---|
Distance Across Flats | 0.437 in |
Head Height | 4.7 mm |
Head Height | 0.187 in |
Pitch/TPI | 20 TPI |
Thread Length | 42.1 mm |
Thread Length | 1.656 in |
Thread Size | 1/4-20 |
Color | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Unslotted Drive |
Head Type | Standard Head |
Screw Type | Fully Threaded Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue