Menu Search

Natural Nylon Slotted Drive Fully Threaded Screw Cap Screw - 1/2-13; Thread Length 19.1 mm | 0.750 in; Distance Across Flats 19.1 mm | 0.750 in; Head Height 8.5 mm | 0.333 in

Nylon 6/6 1/2-13 Hex Head Cap Screw with a long thread
Item code:

3250013075

2500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 $0.9939
1000 - 4999 $0.4432
5000 - 9999 $0.4401
10000 + $0.4365
Standard pack: 500

Order in multiple of 500

Total price:

$496.95

500 x $0.9939

Add sample +

Useful Information

Documents

Certificates

Specifications

Imperial
Metric
SKU attributes
Distance Across Flats 0.750 in
Head Height 0.333 in
Pitch/TPI 13 TPI
Thread Length 0.750 in
Thread Size 1/2-13
Color Natural
Material Nylon
Full Material Nylon 6/6
Drive Type Slotted Drive
Head Type Knurled with Shoulder Head
Screw Type Fully Threaded Screw

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us