Quantity | Unit price |
---|---|
1000 - 4999 | $0.0436 |
5000 - 9999 | $0.0393 |
10000 - 24999 | $0.0353 |
25000 + | $0.0318 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Height | 2.3 mm |
---|---|
Head Height | 0.091 in |
Pitch/TPI | 0.50 mm |
Thread Length | 12.0 mm |
Thread Length | 0.472 in |
Thread Size | M3 |
Color | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Unslotted Drive |
Head Type | Spade Head |
Screw Type | Fully Threaded Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue