Quantity | Unit price |
---|---|
1 - 11 | $8.1607 |
12 - 24 | $3.7108 |
25 - 49 | $2.5868 |
50 - 249 | $1.4844 |
250 - 499 | $1.3813 |
500 - 999 | $1.3211 |
1000 + | $1.2626 |
Plug Style | Hollow |
---|---|
Fitting Style | Push-Fit |
Full Material | 55 Shore A Silicone |
Color | Natural |
Minimum Taper Diameter | 30 mm |
Minimum Taper Diameter | 1.180 in |
Maximum Taper Diameter | 37 mm |
Maximum Taper Diameter | 1.456 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue