Quantity | Unit price |
---|---|
1 - 4 | $41.3577 |
5 - 9 | $28.9626 |
10 - 49 | $16.537 |
50 - 99 | $15.3975 |
100 - 149 | $14.7201 |
150 - 299 | $14.058 |
300 + | $13.2266 |
Plug Style | Hollow |
---|---|
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer |
Color | Black |
Minimum Taper Diameter | 90 mm |
Minimum Taper Diameter | 3.543 in |
Maximum Taper Diameter | 127 mm |
Maximum Taper Diameter | 5.000 in |
Overall Height | 50 mm |
Overall Height | 1.968 in |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue