Quantity | Unit price |
---|---|
1 - 49 | $1.5398 |
50 - 99 | $0.7006 |
100 - 199 | $0.4912 |
200 - 999 | $0.2803 |
1000 - 1999 | $0.2602 |
2000 - 3999 | $0.2494 |
4000 - 5999 | $0.2387 |
6000 + | $0.2214 |
Plug Style | Solid |
---|---|
Fitting Style | Push-Fit |
Full Material | 55 Shore A Silicone |
Color | Natural |
Compatible Thread Standard | Metric |
Minimum Taper Diameter | 7.9 mm |
Minimum Taper Diameter | 0.312 in |
Maximum Taper Diameter | 12.7 mm |
Maximum Taper Diameter | 0.500 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue