Quantity | Unit price |
---|---|
1 - 19 | $1.8323 |
20 - 39 | $0.8345 |
40 - 199 | $0.5851 |
200 - 999 | $0.3342 |
1000 - 1999 | $0.3111 |
2000 - 2999 | $0.2973 |
3000 + | $0.2849 |
Plug Style | Solid |
---|---|
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer |
Color | Black |
Compatible Thread Standard | UNC |
Minimum Taper Diameter | 14 mm |
Minimum Taper Diameter | 0.550 in |
Maximum Taper Diameter | 19 mm |
Maximum Taper Diameter | 0.748 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue