Quantity | Unit price |
---|---|
1 - 11 | $7.0058 |
12 - 24 | $3.1874 |
25 - 49 | $2.2327 |
50 - 249 | $1.2749 |
250 - 499 | $1.1857 |
500 - 999 | $1.1363 |
1000 + | $1.0839 |
Plug Style | Solid |
---|---|
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer |
Color | Black |
Compatible Thread Standard | UNC |
Minimum Taper Diameter | 27.8 mm |
Minimum Taper Diameter | 1.094 in |
Maximum Taper Diameter | 30 mm |
Maximum Taper Diameter | 1.181 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue