Quantity | Unit price |
---|---|
1 - 5 | $43.775 |
6 - 11 | $19.8781 |
12 - 24 | $13.9194 |
25 - 124 | $7.9451 |
125 - 249 | $7.4063 |
250 - 499 | $7.0828 |
500 + | $6.7595 |
Plug Style | Solid |
---|---|
Fitting Style | Push-Fit |
Full Material | Silicone |
Color | Natural |
Minimum Taper Diameter | 62 mm |
Minimum Taper Diameter | 2.440 in |
Maximum Taper Diameter | 75 mm |
Maximum Taper Diameter | 2.953 in |
Overall Height | 35 mm |
Overall Height | 1.377 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue