Quantity | Unit price |
---|---|
1 - 124 | $11.1406 |
125 - 249 | $7.922 |
250 - 499 | $4.4567 |
500 - 999 | $1.9806 |
1000 - 2499 | $1.9207 |
2500 + | $1.8816 |
Inside Diameter | 17.5 mm |
---|---|
Inside Diameter | 0.689 in |
Length | 152.4 mm |
Length | 6.000 in |
Minimum Outside Diameter | 19.6 mm |
Minimum Outside Diameter | 0.772 in |
Maximum Outside Diameter | 22.5 mm |
Maximum Outside Diameter | 0.886 in |
Color | Black |
Material | PVC |
Full Material | Polyvinyl Chloride |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue