Quantity | Unit price |
---|---|
1 - 2 | $2,665.08 |
3 - 4 | $2,608.10 |
5 - 9 | $2,532.14 |
10 + | $2,399.21 |
Inside Diameter | 279.4 mm |
---|---|
Inside Diameter | 11.000 in |
Flat Width | 914.4 mm |
Flat Width | 36.000 in |
Roll Length | 22.9 m |
Roll Length | 75 ft |
Color | Black |
Full Material | 1050 Ballistic Nylon With A Urethane Coating On One Side |
Material | 1050 Ballistic Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue