Quantity | Unit price |
---|---|
1 - 4 | $298.95 |
5 - 9 | $289.30 |
10 - 14 | $283.98 |
15 - 19 | $278.02 |
20 - 24 | $269.04 |
25 - 29 | $257.09 |
30 + | $245.11 |
Compatible Hose Diameter | 17 mm |
---|---|
Compatible Hose Diameter | 0.670 in |
Flat Width | 30 mm |
Flat Width | 1.180 in |
Roll Length | 91.4 m |
Roll Length | 300 ft |
Color | Black |
Full Material | Polyamide 6 |
Material | Nylon |
Special Features | Abrasion Protection, UV Protection, Excellent Chemical Compatibility, Mining Safety Approved, Burst Resistant |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue