Quantity | Unit price |
---|---|
1 - 4 | $332.15 |
5 - 9 | $321.43 |
10 - 14 | $315.54 |
15 - 19 | $308.92 |
20 - 24 | $298.95 |
25 - 29 | $285.64 |
30 + | $272.37 |
Compatible Hose Diameter | 20.1 mm |
---|---|
Compatible Hose Diameter | 0.790 in |
Flat Width | 35.1 mm |
Flat Width | 1.380 in |
Roll Length | 91.4 m |
Roll Length | 300 ft |
Color | Black |
Full Material | Polyamide 6 |
Material | Nylon |
Special Features | Abrasion Protection, UV Protection, Excellent Chemical Compatibility, Mining Safety Approved, Burst Resistant |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue