Menu Search

Hose and Tubing Cinch Strap - Type - Cinch Strap ; 3.820 in ; Nylon Woven Hook & Loop;Delrin ; Black

Durable Black Cinch Strap holds 97 mm | 3.820 in diameter hose bundles while allowing natural expansion and contraction without damage.
WARNING: This product can expose you to nickel, which is known to the State of California to cause cancer.  For more information go to www.P65Warnings.ca.gov.
Item code:

TCS12HA

2950 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $15.84
10 - 49 $15.36
50 + $13.45
Standard pack: 50

Order any quantity

Total price:

$15.84

1 x $15.84

Add sample +

Specifications

Imperial
Metric
SKU attributes
Circumference of Hose Bundles 97 mm | 3.820 in
Color Black
Material Nylon Woven Hook & Loop;Delrin
Type Heavy

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us